Electrical Ground Support Equipment (EGSE)

Comprehensive satellite testing

Siemens Convergence Creators' Electrical Ground Support Equipment (EGSE) is an integrated suite of electrical satellite testing solutions to make sure that the satellites you are launching work perfectly. It gives you the peace of mind that your space investment is safe during its entire lifespan in orbit, because it has been checked out with industry-leading, independent testing equipment.

Failure is not an option

As an experienced and trusted source, Siemens Convergence Creators' offers the entire range of electrical satellite testing solutions. The Radio Frequency Special Check-Out Equipment (RF SCOE) is the industry-standard solution to test the radio frequency sub-systems of a satellite with the highest degree of precision. The Payload EGSE is highly flexible as it tests the instruments of navigation, earth observation or telecom satellites. Finally, the Power SCOE ensures that the satellite’s vital power supply works reliably under all space conditions.

All elements of the EGSE portfolio are customizable to offer the best solution for your individual requirements and budget. They cover the entire range from low-cost missions to solutions for high-end missions with a whole series of satellites. Highly integrated test sequences increase EGSE performance and reduce the risk of false use. Thus, they allow you to keep testing efforts as low as possible – while always guaranteeing that reliability and quality remain the highest priority.

RF SCOE - proven and precise

The RF SCOE performs fully automated S-, X-, Ku- and Ka-band measurements in the TT&C (Telemetry, Tracking & Command) section of the satellite during assembly of the spacecraft and during space environment testing at the test center facility.

more info
Payload EGSE - flexible and adaptable

The Payload EGSE allows the fully automated execution of calibrations and tests and it easily integrates with heterogeneous components from different providers and suppliers.

more info
Power SCOE - reliable and safe

The Power SCOE is the reliable solution for powering, monitoring and testing your satellite’s power subsystem during assembly, integration & test as well as on the launch pad just prior to lift-off.

more info

Siemens Convergence Creators – trustworthy, experienced and on the cutting-edge

Due to our long industry experience and strong technological background, we combine the best of both worlds – proven trustworthiness and reliability as well as cutting-edge technological expertise. Because we see where the industry is headed from the neutral vantage point of an independent non-governmental enterprise, we are perfectly prepared to accompany you into the future even in the midst of a major market change.